1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

NFZ2MSD600SN10#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFZ2MSD600SN10L

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0806
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 1.2mm
Thickness Tolerance max.
Operating Temperature Range -40℃ to 85℃
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Mass(typ.) 0.0188g
Number of Circuit 1
Rated Current (at 85℃) 2.7A
DC Resistance(max.) 54mΩ
DC Resistance 54mΩ max.
Impedance (at 10MHz) 60Ω
Impedance (at 10MHz) Tolerance ±30%
Size Code (in mm) 2016

Murata Icon X Features

1. NFZ2MSD_SN is a noise filter designed for noise
    suppression of audio lines such as PC and AV equipment.
2. Can be used in high current circuits due to its
    low DC resistance.
3. Low magnetic flux leakage with magnetically
    shielded structure.
4. Meets 125℃ maximum operating temperature.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
L 180mm Embossed Tape 3000