1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

NFZ32SW301HN10#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFZ32SW301HN10L NFZ32SW301HN10K

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1210
Length 3.2mm
Length Tolerance ±0.3mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 1.55mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -40℃ to 85℃
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Mass(typ.) 0.044g
Number of Circuit 1
Rated Current (at 85℃) 2.55A
DC Resistance(max.) 0.036Ω
DC Resistance 0.030Ω±20%
Impedance (at 1MHz) 3.2Ω
Impedance (at 1MHz) Tolerance ±30%
Impedance (at 100MHz) 300Ω
Impedance (at 100MHz) Tolerance (Typ.)
Size Code (in mm) 3225

Murata Icon X Features

1.The NFZ series is an impedance component designed
  for the radiation noise ranges from 30 to 150MHz.
  With high impedance generated in small package,
  this product can suppress noise element connecting
  to noise conduction route in series.
  Moreover, with wide line up corresponding to various
  frequency range, optimum product can be selected
  according to the model or set.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. NFZ series low DC Resistance.Large Current in a small.
   The Rated Current is the maximum 2.9A.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
L 180mm Embossed Tape 2000
K 330mm Embossed Tape 7500

Download a PDF file of this page