1. Noise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters

PLT5BPH5013R1SN#

“#” indicates a package specification code.

< List of part numbers with package codes >
PLT5BPH5013R1SNB PLT5BPH5013R1SNL

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 5050
Size Code (in inch) 2020
Length 5.0mm
Length Tolerance ±0.2mm
Width 5.0mm
Width Tolerance ±0.2mm
Thickness 5.0mm
Thickness Tolerance max.
Common Mode Impedance (at 10MHz) 500Ω
Common Mode Impedance (at 10MHz) Tolerance (Typ.)
Rated Current 3.1A
Derating of Rated Current Yes (Over 125℃)
*For details, please check the derating diagram.
Rated Voltage 80Vdc
Withstanding Voltage 200Vdc
DC Resistance(max.) 22.1mΩ
DC Resistance 17mΩ±30%
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -55℃ to 150℃
Mass(typ.) 0.48g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No

Murata Icon X Features

Features
1.It can be used under the -55 ℃~+150 ℃
   usage environment.
2.Meets large current up to 5.6A max.
  suitable for power lines.
3.Meets to surface mounting.
4.Large common mode impedance up to 500ohm (at 10mhz)
  enables good noise suppression effect.

Application
Common mode noise suppression in automotive equipments,
audio amps for automotive, car navigations, and other
general power lines.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 50
L 180mm Embossed Tape 300