Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 16V
Sensing Temperature 80℃
Measure Condition of Sensing Temperature TS℃
Resistance (25℃) 100Ω
Resistance Value Tolerance (at 25℃) max.
Resistance 330Ω
Measure Condition of Resistance max.(TS-10℃)
Resistance Value(2) 470Ω
Measure Condition of Resistance(2) min.(TS℃)
Operating Temperature Range -10℃ to 90℃
Shape Lead
Mass 0.30g
MSL N

Murata Icon X Features

1. Compact and light design as well as excellent thermal response.
2. Contactless operation provides a prolonged service life, yet permits noiseless operation.
3. The operating point of "POSISTOR" is set on the steepest point along the resistance-temperature
   characteristic curve, thus performing the overheat protective operation securely.
4. PTFM Series and PTFL Series have same resistance-temperature characteristic, providing a selection depending on the mounting method.
5. UL/cULcertified product. (UL1434, File No. E137188)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk(Bag) 400