1. Product SearchResistorsTrimmer PotentiometersPV32N505A01B00

PV32N505A01B00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.5W
Shape Lead
Maximum Working Voltage 300Vdc
Adjustment Direction Side
Size 6mm
Auto Adjustment No
Number of Turns (Effective Rotation Angle) 1(230°±5°)
Mechanical Rotation Angle 270+/-5 deg.
Total Resistance Value 5MΩ
Total Resistance Value Tolerance ±20%
Temperature Coefficient of Resistance ±100ppm/℃
Resistance Taper B (Linear)
Contact Resistance Variation Less than 3% of total resistance value or 3ohm, whichever is greater
Residual Resistance 2ohm max.
Torque 1.96 to 19.6mN・m
Measure Condition of RatedPower 70℃
Operating Temperature Range -55℃ to 125℃
Mass 0.65g

Murata Icon X Features

1. Round body shape enables smaller area mount than
    same 6mm square potentiometer.
2. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
3. Available for ultrasonic cleaning after soldering.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 100

Murata Icon X Product Data