Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output Type SPI
Supply Voltage 3.0V-3.6V
Axis 1(X)
Maximum Range +/-125dps
Sensitivity 50 LSB/dps
Offset Temp. Characteristc +/-0.8dps
Amplitude Response 10/60Hz

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-05 330mm Embossed Tape 50