1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersSFELF10M7DF00-B0

SFELF10M7DF00-B0

  • Production Start Date : 1/1/2003
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape Lead
Elements 2
Center Frequency 10.700MHz
Nominal Center Value Yes
3dB Bandwidth fn±175kHzmin.
Stop Bandwidth 950kHz
Area of Stop Bandwidth [within 20dB]
Spurious Attenuation 20dB[within 5MHz to fn]
Insertion Loss 3.0dB±2.0dB(at minimum loss point)
Ripple 3.0dBmax.(at minimum loss point)
Input/Output Impedance 470Ω
Mass 178mg

Murata Icon X Features

Wide bandwidth type SFELF10M7 series for FM-receivers are monolithic type ceramic filters that use the thickness expander mode of the piezoelectric ceramic. As part of the environment protection program, the solder for terminal plating and terminal-element connection inside of the ceramic filter contain no lead (Pb).

Features
Realizes wider band characteristics not obtained by conventional ceramic filters.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk 500