1. Product SearchFiltersCeramic Filters (CERAFIL®)Ceramic TrapsTPSKA6M00B00-R3

TPSKA6M00B00-R3

  • Production Start Date : 9/1/2001
  • Last Time Buy Date : 9/30/2021
  • Date of Discontinuation : 3/31/2022

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Center Frequency 6.000MHz
Attenuation(min.) 35dB
30dB Stop Bandwidth 70kHz (min.)
Ripple(max.) 0.5dB
Area of Ripple [0 to 5.5MHz]
Elements 1
Shape SMD
Operating Temperature Range -20℃ to 80℃
Mass 133.68mg

Murata Icon X Features

SMD ceramic trap TPSKA_B is a small and thin SMD trap sealed with a metal cap. Recommended for LCD-TVs, and small and thin tuners.

Features
1. High attenuation and high performance group delay time
2. Small and thin package
3. Reflow-solderable

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R3 330mm Embossed Tape 3000