Appearance & Shape

Murata Icon X Specifications

Shape SMD
Operating Temperature Range -25℃ to 85℃
Thickness 1.6mm
Thickness Tolerance ±0.1
Rated Voltage 100Vdc
Cmin.(max.) 1.4pF
Cmax. 3pF
Cmax. Tolerance +50/-0%
Adjustment Direction Top
TC NP0±300ppm/℃
Q 300min. at 1MHz, Cmax.
Withstanding Voltage 220Vdc
Insulation Resistance(min.) 10000MΩ
Torque 1.5 to 9.8mNm
Stator/Case Color Black
Mass 0.05g

Murata Icon X Features

1.Improve setting condition for adjusting tool by employing a big plus driver slot.
2.Improve corrosion resistance by Ni plating for Center axis.
3.Improve absorptive condition for vacuum nozzle of chip mounter.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 500