Appearance & Shape

Murata Icon X Specifications

Shape SMD
Operating Temperature Range -25℃ to 85℃
Thickness 0.85mm
Thickness Tolerance ±0.05
Rated Voltage 25Vdc
Cmin.(max.) 3pF
Cmax. 8pF
Cmax. Tolerance +100/-0%
Adjustment Direction Top
TC N750±500ppm/℃
Q 300min. at 1MHz, Cmax.
Withstanding Voltage 55Vdc
Insulation Resistance(min.) 10000MΩ
Torque 0.1 to 1.0mNm
Mass 0.009g

Murata Icon X Features

1. Ultra-small and thin with external dimensions of 1.5(W)x1.7(L)x0.85(H)mm
   (80% less in volume than the current product).
2. Unique construction with no plastic material provides superior soldering heat
   resistance to maintain excellent characteristic performance after reflow ldering.
3. Suitable for high frequency circuit due to high self-resonant frequency
   (6.2GHz of TZR1Z010 at 1.0pF setting).

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 500