Appearance & Shape

Murata Icon X Specifications

Shape SMD
Operating Temperature Range -25℃ to 85℃
Thickness 1.45mm
Thickness Tolerance max.
Rated Voltage 25Vdc
Cmin.(max.) 1.5pF
Cmax. 3pF
Cmax. Tolerance +100/-0%
Adjustment Direction Top
TC NP0±300ppm/℃
Q 300min. at 1MHz, Cmax.
Withstanding Voltage 55Vdc
Insulation Resistance(min.) 10000MΩ
Torque 1.0 to 9.8mNm
Mass 0.04g

Murata Icon X Features

1. Small size with external dimensions of 2.3(W)x3.2(L)x1.45max.(H)mm.
2. Unique construction with no plastic material provides superior
   soldering heat resistance to maintain excellent characteristic
   performance after reflow soldering.
3. Designed for automatic placement in surface mount pplications.
4. Funnel shaped metal case enables in-process automatic adjustment.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R00 180mm Embossed Tape 2000