Select your region & language

RFID ProductsDedicated antenna for RFID micro tags (LXRFZZUCCA-036/037-EVAL)

This product is a compact antenna ideal for proximity reading of Murata micro tags.
It cannot be used as an embedded antenna.

Image of Murata

Features

  • A small antenna ideal for proximity reading of Murata micro tags.
  • Compliant with technical regulations conformity certification with the Impinj R700 reader-writer in Japan.

Specifications

Part number LXRFZZUCCA-036-EVAL (JP/US)
LXRFZZUCCA-037-EVAL (EU) PDF
Frequency 902 to 928MHz (JP/US)
860MHz (EU)
Antenna gain −16dBi (typ)
Communication method Electromagnetic induction
Terminal RP-SMA (reverse polarity) type
Size (L × W × H) 31.5 × 26 × 0.8 mm (Excluding connector and cable)
Operating temperature −40 to 85°C
Weight Approx. 2.8 grams