Piezoelectric Sounders / BuzzersPKM17EPP-2002-B0

PKM17EPP-2002-B0

Product number PKM17EPP-2002-B0
Appearance
PKM17EPP-2002-B0
Features Size: φ17.0×9.8 mm
Frequency: 2.0kHz
Sound Pressure Level: 79dB (typ.)
Product details
  • *For video/audio comparison, it is recommended that you confirm using a browser other than Internet Explorer.

Single tone video

Listen to the signal tone from the evaluation kit running the PKM17EPP-2002-B0 at a frequency of 2.0 kHz in the video.

Audio comparison (comparative listening)

Click the "▶" symbol to play back the actual signal tone for five seconds according to each input signal (frequency).
[Sound pressure measurement conditions: ±1.5 Vo-p, square wave, 10 cm]

1kHz (69dB)
2kHz (79dB)
Recommended
4kHz (70dB)
  • *Volume adjustment recommended before playing.
  • *The tones may differ slightly from the actual sounds depending on devices to play.