Piezoelectric Sounders / Buzzers

Sounder

Piezoelectric Sounders / Buzzers are sound components prepared by incorporating a piezoelectric vibration plate in a plastic case (resonator).

Piezoelectric sounders are sound components which generate sound suitable for use as input signals (including multi-tone, melody and so forth) without built-in oscillation circuits.
This characteristic allows them to be used in a wide range of applications. They come as the SMD type, which is optimal for small, high-density mounting and the pin type, which can be used for general purposes.

Piezoelectric buzzers are sound components which generate a monotone using a built-in oscillation circuit.


Product Lineup
Technical Reference
Application Support

Documents PDF Catalog

Murata Icon X Product Lineup

SMD
Piezoelectric Sounders

Pin type Piezoelectric Sounders

Pin type Piezoelectric Buzzers

Murata Icon X Technical Reference

Please see your required information on operating of our products.

SMD Sounders

The reason why Murata's SMD (surface mount type) sounders are selected.

Play Sound Comparison

You can hear the actual sounds of each part number generated by different input signals (frequencies).

Basic Knowledge

Description of technical reference of Sound Components

FAQs

Frequently Asked Questions about Sound Components

Product Flyers

PDF flyers for product information are available.

Precautions

Please take a look for technical guideline and failure mode information before using products.

Discontinued Products Information

Product list that have been discontinued, or are planning to discontinue.

Murata Icon X Application Support

Murata Icon X Documents


my Murata Exclusive Content
Information is also provided for products that will soon be, or have already been, discontinued. You need to create an account with your company email address, log-in, request access to each site, and get a membership.

Murata Icon X PDF Catalog

PDF catalogs for Piezoelectric Sound Components are available at the following links:

Piezoelectric Sound Components

Piezoelectric Sound Components Catalog & Application Manual (PDF: 0.8 MB)

  • CAT NO. p37e-28
  • UPDATE 2/5/2018
Download PDF

Product Lineup of Sound Components (PDF: 0.3 MB)

  • UPDATE 3/7/2017
Download PDF

SMD Sounder for Consumer & Healthcare PKMCS/PKLCS Series (PDF: 0.9 MB)

  • UPDATE 3/7/2017
Download PDF

SMD Sounder for Autmotive industrial & Security PKMCS/PKLCS Series (PDF: 0.7 MB)

  • UPDATE 3/7/2017
Download PDF

High SPL SMD Sounder for Autmotive industrial & Security PKMCS1818 Series (PDF: 0.6 MB)

  • UPDATE 3/7/2017
Download PDF