NXF series
NTC thermistors
flexible lead type
for temperature sensing

NXF Series
The Murata NXF series of lead NTC thermistors offers temperature sensors featuring one of the industry’s smallest sensor heads, allowing for compact size and fast response. The flexible leads are available in lengths from 25 to 150 mm. 
Murata’s outstanding ceramic technology enables these NTC thermistors to meet various customer requirements for characteristics.

     Application Note

Recommended sensors >

  Basic Knowledge    Basic Characteristics   
Part Numbering   
Glossary 

Murata Icon X Series Lineup