Ceramic Resonators (CERALOCK)Product Lineup of Ceramic Resonators (CERALOCK) for consumer and industrial

Click the name of the series whose features and detailed specifications you want to view.

Part Number Frequency Size*1
CSTNR_G Series of Ceramic Resonators (CERALOCK)

4.00 to 7.99 MHz

4.5 × 2.0 × 1.2 mm

CSTNE_G Series of Ceramic Resonators (CERALOCK)

8.00 to 13.99 MHz

3.2 × 1.3 × 0.8 mm

CSTNE_V Series of Ceramic Resonators (CERALOCK)

14.00 to 20.00 MHz

3.2 × 1.3 × 1.0 mm

CSTLS_G Series of Ceramic Resonators (CERALOCK)

3.40 to 10.00 MHz

9.0 × 6.0 × 4.0 mm

CSTLS_X Series of Ceramic Resonators (CERALOCK)

16.00 to 70.00 MHz

6.5 × 7.0 × 4.5 mm

  • *1 SMD type:Product length and width are typical values. Product height is maximum value.
    Lead type:Product width, height and thickness are maximum values.

  • *2 Some products are NRND.