Crystal UnitsXRCGB_F_G Series (For Automotive)

SMD Type Crystal Units
Frequency: 24/25/26/27/30/33.868/40/48MHz *
Size: 2.0 x 1.6 x 0.7mm
Resin sealed package

Released 2016 sized crystal unit using with Murata’s original package technology.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.

Murata’s original particle screening prevents unsuccessful oscillation caused by an inorganic particle.
They are ideal for car multimedia equipment.

* Please refer to Product Catalog about available frequencies.

XRCGB Series

1 Recommendable Part Number

2Series

Swipe left or right to change screens View in landscape mode.
Part Number Frequency Frequency Tolerance Frequency Shift by Temperature Frequency Aging Equivalent Series Resistance (max.) Load Capacitance Drive Level
(max.)
XRCGB-F-G
24.000 to 48.000MHz ±30/±45/±100ppm max. ±50ppm max.
(-40 to +85°C)
±5ppm max./year
24 to 27.120MHz:150Ω
30 to 48MHz:100Ω
6pF, 8pF, 10pF
*Other values available
300μW

Part Numbering

XRCGB 30M000 F3M 00 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example : 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging