SMD Type Crystal Units
Frequency: 16.000 to 20.000MHz
Size:2.5 × 2.0 × 0.8mm
Resin sealed package
Murata’s original package technology has realized these compact high-quality (low ESR and impact-resistant) crystal units.
Load capacitance is dependent upon user design, like 8pF, 10pF or others, please specify a load capacitance to optimum value.
They are ideal for consumer applications such as wireless communications (BLE/NFC), wired communications (Ethernet/USB), microcomputers, HDDs/SSDs, PCs, and healthcare equipment.
Get Product Flyers Here.
Product status