SMD Type Crystal Units
Frequency: 12.000 to 52.000MHz
Size: 3.2 x 2.5 x 0.8mm
Seam sealed package
Standard package size (3225) product with seam sealing technology.
Robust package gives high mechanical shock, environmental conditions resistance.
This product is suitable for various types of digital communication equipment requiring high reliability performance.
Product status