• News
  • Careers
  • Corporate Social Responsibility
  • Contact Information
  • select language Americas - English
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
    Murata and REACH Regulation(EU)
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
    About Murata Americas
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
  • TwitterIcon
  • LinkedInIcon
  • FacebookIcon
  1. Home
  2. Product Search
  1. mail
  2. print

Description of the Simple Catalog Download feature

This feature is intended to download refine search results in PDF format. The summary of the product category, refine search conditions, and part number list (up to 300 part numbers) are output as simple catalogs. To change the number of columns to be output in the part number list, use the "Change Columns".

Notes for using CSV files

When a downloaded CSV file is opened by Microsoft® Excel®, the first 0 of the number starting with 0 (Eg.: 0402, etc.) may be deleted automatically.

If the first 0 of the number is deleted, use "Import Text File" of Microsoft® Excel® to import as a character string.

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

How to use Part Number Search

・Enter a part number into the text box in the upper left of the screen to search by part number.
・For example: GRM0112C1E100JE01# ("# "is the packaging code )
・When searching multiple part numbers,enter only one part number per line.New line can be entered with Shift+Enter.
・When searching multiple part numbers,up to 50 part numbers can be searched simultaneously.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
・For example: GRM0*C1E100JE0?

How to use Part Number Search

About Part Number Search

・Enter a part number or a series name into the text box in the upper left of the screen to search by part number.
*Part number and series name cannot be searched simultaneously. In case you search them simultaneously, the part number will take precedence.

・For example:
In case of part number: LQP02TN0N4B02# ("#" at the end is the packaging code)
In case of series name: LQP02TN_02

・When searching multiple part numbers or series names, enter only one item per line.

・New line can be entered with Shift+Enter.

・When searching multiple part numbers or series names, up to 50 items can be searched simultaneously.

About Using Wildcards

・An asterisk (*) and question mark (?) can be used as wildcards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

・For example: LQP*TN0N4B0?

How to use Part Number Search

・Enter a part number into the text box in the upper left of the screen to search by part number.
・For example:
 In case of part number:GRM0112C1E100JE01# ("# "is the packaging code )
・When searching multiple part numbers,enter only one part number per line. New line can be entered with Shift+Enter.
・When searching multiple part numbers,up to 50 part numbers can be searched simultaneously.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
・For example:GRM0*C1E100JE0?

Link icons

pdf Click to download data sheet or detailed product information as a PDF file.
sampleRequestLinkUrl Stock search is available for this product. Click to open the Stock search.
sampleRequestLinkUrl Stock search is not available for this product.
sampleRequestLinkUrl Free sample is available for this product. Click to open the sample request page.
sampleRequestLinkUrl Free sample is not available for this product.

Explanation of Product Characteristic Icons

General For applications that do not require the particular reliability such as the general equipment
Infotainment Infotainment for Automotive
The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Powertrain Powertrain/Safety for Automotive
Product used for applications(running, turning, stopping and safety devices)which particularly concern human life, such as in devices for automobiles.
Where Murata recommends Automotive Grade components
Medical Device Medical-grade products for Implanted Medical Devices
These products are intended for use in implanted medical devices such as cardiac pacemakers, cochlear implants, insulin pumps and gastric electrostimulators .
They are suitable for use in non-critical circuits .*1

*1 Non-critical circuits
This term refers to circuits in implanted medical devices that are not directly linked to life support, i.e. circuits that will not directly endanger the life of the patient should the functionality of the device be reduced or halted by failure of the circuit.

150℃max. Can be used up to 150℃ max.
* There are icons of plural temperature.
rohs RoHS Directive compliant product

This product contain no restricted substances specified by RoHS Directive with more than maximum concentration value by weight in homogeneous material, except for cases falling under RoHS exemptions.
 
Restricted substances Maximum concentration value
Lead 0.1%
Mercury 0.1%
Cadmium 0.01%
Hexavalent chromium 0.1%
Polybrominated biphenyls (PBB) 0.1%
Polybrominated diphenyl ethers (PBDE) 0.1%
Bis (2-ethylhexyl) phthalate (DEHP) 0.1%
Butyl benzyl phthalate (BBP) 0.1%
Dibutyl phthalate (DBP) 0.1%
Diisobutyl phthalate (DIBP) 0.1%
reach REACH Regulation  compliant product:
The Product complies to provisions of  REGULATION (EC) No 1907/2006 (Reach).

Restriction of the substances contained in the article under Reach:
REACH regulation impose restrictions of product applications and substance ban on the basis of Article 67.1.
The inclusion of a Substance of Very High Concern (SVHC) in the Candidate List creates the duty to communicate information on substances in articles to allow safe use of the article, which is applicable to suppliers in Europe (Reach Article 33). It does not impose any restrictions on the use of the products, nor is it a substance ban. Please check "Murata products containing SVHC and Information on safe use" .
AEC-Q200 AEC-Q200 compliant product
Safety Standard Products that acquired safety standard certification IEC60384-14.
Safety Standard Certification
Japanese Safety Law Products that are based on the electrical appliance and material safety law of Japan.
Product of 10 to 40kV rated voltage Product of 10 to 40kV rated voltage
HIQ Low dissipation for high frequency
By devising ceramic materials and electrode materials, low dissipation is achieved in frequency bands of VHF, UHF and microwave or beyond.
LowESL Low inductance
This capacitor is designed so that the parasitic inductance component (ESL) that the capacitor has on the high frequency side becomes lower.
Lowacousticnoise Product suitable for acoustic noise reduction and low distortion
This product suppresses acoustic noise, which occurs when a ceramic capacitor is used, by devising the materials and configuration.
Deflectingcrack Product resistant to deflection cracking
This capacitor is designed to prevent failures as much as possible by short mode caused by cracking when there is board deflection.
Solderingcrack Product with solder cracking suppression
“This capacitor is configured with metal terminals and leads connected to the chip. The metal terminals and leads relieve the stress from expansion and contraction of the solder, to suppress solder cracking.”
No DC bias Characteristics No DC bias characteristics
Polymer capacitor is no capacitance change with DC bias due to aluminum oxidized film for dielectric.
Anti-ion migration. By making full use of the water repellence of the capacitor surfaces, this product minimizes Ion migration from the external electrodes (Terminations) that results from condensation.
Product suitable for noise suppression Low-inductance product suitable for noise suppression.
This product has extremely low ESL and is suitable for suppression of noise, including high frequencies.
Contributes to noise suppression as an EMI filter
Reflow Product for reflow soldering
Flow Product for flow soldering
Limited to Conductive Glue Mounting Limited to Conductive Glue Mounting
Since silver palladium is used for the external electrodes,the capacitor can be mounted by conductive adhesive.
Bonding Product for bonding
Since gold is used for the external electrodes, the capacitor can be mounted by die bonding/wire bonding.
Welding Product for welding
Capacitor configured with lead electrodes and can be mounted by welding. Please contact us about the lead wire material.
Product dedicated for screw fixing Product dedicated for screw fixing

Product features

General For applications that do not require the particular reliability such as the general equipment
Infotainment The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Powertrain The product for high reliability applications like powertrain and safety, in addition to infortainment applications.
AEC-Q200 AEC-Q200 compliant product (* Deviation may be submitted. Please contact us for details.)
155℃max Can be used up to 155oC Max.
* There are icons of plural temperature.
rohs RoHS Directive compliant product

This product contain no restricted substances specified by RoHS Directive with more than maximum concentration value by weight in homogeneous material, except for cases falling under RoHS exemptions.
 
Restricted substances Maximum concentration value
Lead 0.1%
Mercury 0.1%
Cadmium 0.01%
Hexavalent chromium 0.1%
Polybrominated biphenyls (PBB) 0.1%
Polybrominated diphenyl ethers (PBDE) 0.1%
Bis (2-ethylhexyl) phthalate (DEHP) 0.1%
Butyl benzyl phthalate (BBP) 0.1%
Dibutyl phthalate (DBP) 0.1%
Diisobutyl phthalate (DIBP) 0.1%

reach REACH Regulation  compliant product:
The Product complies to provisions of  REGULATION (EC) No 1907/2006 (Reach).

Restriction of the substances contained in the article under Reach:
REACH regulation impose restrictions of product applications and substance ban on the basis of Article 67.1.
The inclusion of a Substance of Very High Concern (SVHC) in the Candidate List creates the duty to communicate information on substances in articles to allow safe use of the article, which is applicable to suppliers in Europe (Reach Article 33). It does not impose any restrictions on the use of the products, nor is it a substance ban. Please check "Murata products containing SVHC and Information on safe use" .
Wound(Ferrite) Wound structure inductor which has ferrite material core.
→Detailed explanation
Wound(Metal) Wound structure inductor.
The use of magnetic iron powder ensure capability for large current.
→Detailed explanation
Wound(Non mag) Wound structure inductor.
Using non-magnetic core like alumina material, shows high performance in high frequency range.
→Detailed explanation
Film Inductor of the film structure.
→Detailed explanation
Multilayer Inductor of the multilayer structure.
→Detailed explanation
2in1 Less space by "2 coils in 1unit" structure inductor.
Low Rdc Low DC resistance type
Bias Bias current characteristics improved
Hi Q type High Q type
Tight Tight inductance tolerance available
Reflow OK Reflow soldering applicable
Flow OK Flow soldering applicable

Rated Current (Isat)

Based on inductance change

Rated Current (Itemp)

Based on temperature rise

Clearing all the conditions

When “Clearing all the conditions” is clicked, all of the selected conditions will be cleared.

New product

new This is a new product. Please contact Murata regarding pricing and delivery.

AEC-Q200

AEC-Q200 AEC-Q200 compliant product (* Deviation may be submitted. Please contact us for details.)

Application

General For applications that do not require the particular reliability such as the general equipment
Infotainment Infotainment for Automotive
The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Powertrain Powertrain/Safety for Automotive
Product used for applications(running, turning, stopping and safety devices)which particularly concern human life, such as in devices for automobiles.
Where Murata recommends Automotive Grade components
Medical Device Medical-grade products for Implanted Medical Devices
These products are intended for use in implanted medical devices such as cardiac pacemakers, cochlear implants, insulin pumps and gastric electrostimulators .
They are suitable for use in non-critical circuits .*1

*1 Non-critical circuits
This term refers to circuits in implanted medical devices that are not directly linked to life support, i.e. circuits that will not directly endanger the life of the patient should the functionality of the device be reduced or halted by failure of the circuit.

Standard

Safety Standard Products that acquired safety standard certification IEC60384-14.
Safety Standard Certification
Japanese Safety Law Products that are based on the electrical appliance and material safety law of Japan.

Capacitance 3-digit code

You can search for products with the appropriate capacitance using a 3-digit capacitance code.
Min: 0R1 〜 Max: 477
Please specify an arbitrary number within the above range.

Capacitance

Min: 0.1 pF 〜 Max: 470000000 pF
Please specify an arbitrary number within the above range.

Rated voltage(AC)

Specify a value from the list.

Rated voltage(DC)

Specify a value from the list.

Temp characteristics

*1 Capacitance change is specified with 50% rated voltage applied.
*2 Rated Voltage 100Vdc max : 25 to 85℃
*3 Range of capacitance change rate with 50% rated voltage applied (See Detailed specifications sheet) .

Class Temperature Characteristic Codes Temp characteristics Capacitance Change at Each Temperature (%)
Public STD Public STD Code Code Reference
Temperature
Temperature
Range
Capacitance Change or
Temperature Coefficient
-55℃ -25℃ -10℃
Max. Min. Max. Min. Max. Min.
Temperature
compensating
type
JIS CG 1C 20℃ 20~125℃ 0±30ppm/℃ 0.54 -0.23 0.33 -0.14 0.22 -0.09
CH 2C 20℃ 20~125℃ 0±60ppm/℃ 0.82 -0.45 0.49 -0.27 0.33 -0.18
CJ 3C 20℃ 20~125℃ 0±120ppm/℃ 1.37 -0.9 0.82 -0.54 0.55 -0.36
CK 4C 20℃ 20~125℃ 0±250ppm/℃ 2.56 -1.88 1.54 -1.13 1.02 -0.75
UJ 3U 20℃ 20~85℃ -750±120ppm/℃ - - 4.94 2.84 3.29 1.89
SL 1X 20℃ 20~85℃ +350~-1000ppm/℃ - - - - - -
Murata
Temperature
Characteristic
Code
CHA 0C 20℃ 20~150℃ 0±60ppm/℃ 0.82 -0.45 0.49 -0.27 0.33 -0.18
ZLM 9E 20℃ -55~-40℃ -4700+1000/-2500ppm/℃ - - - - - -
-40~20℃ -5350±750ppm/℃
20~85℃ -4700±500ppm/℃
85~125℃ -4700+2000/-1000ppm/℃
EIA C0G 5C 25℃ 25~125℃ 0±30ppm/℃ 0.58 -0.24 0.4 -0.17 0.25 -0.11
U2J 7U 25℃ 25~125℃ *2 -750±120ppm/℃ 8.78 5.04 6.04 3.47 3.84 2.21
UNJ 7J 25℃ -55℃~25℃ -750+120/-347ppm/℃ - - - - - -
25℃~125℃ -750±120ppm/℃
125℃~200℃ -750+347/-120ppm/℃
Murata
Temperature
Characteristic
Code
CCG 7G 25℃ -55~25℃ 0+30/-72ppm/℃ - - - - - -
25~125℃ 0±30ppm/℃
125~200℃ 0+72/-30ppm/℃
X8G 5G 25℃ 25~150℃ 0±30ppm/℃ 0.58 -0.24 0.4 -0.17 0.25 -0.11
High Dielectric
Constant type
JIS B*1 B1 20℃ -25~85℃ ±10% - - - - - -
B B3 20℃ -25~85℃ ±10% - - - - - -
E E3 20℃ -25~85℃ +20, -55% - - - - - -
R*1 R1 20℃ -55~125℃ ±15% - - - - - -
R*1 R8 20℃ -25~85℃ ±15% - - - - - -
EIA X5R R6 25℃ -55~85℃ ±15% - - - - - -
X5S C6 25℃ -55~85℃ ±22% - - - - - -
X6S C8 25℃ -55~105℃ ±22% - - - - - -
X6T D8 25℃ -55~105℃ +22, -33% - - - - - -
X7R R7 25℃ -55~125℃ ±15% - - - - - -
Z7 25℃ -55~125℃ ±15% *3
X7S C7 25℃ -55~125℃ ±22% - - - - - -
X7T D7 25℃ -55~125℃ +22, -33% - - - - - -
X7U E7 25℃ -55~125℃ +22, -56% - - - - - -
X8R R9 25℃ -55~150℃ ±15% - - - - - -
Murata
Temperature
Characteristic
Code
X8L L8 25℃ -55~150℃ +15, -40% - - - - - -
X8M M8 25℃ -55~150℃ +15, -50% - - - - - -
X9Q Q9 25℃ -55~200℃ +15, -70% - - - - - -

Attention when searching for T size (mm)

※Search results may be different when specifying Max (including tolerance) and specifying nominal.

Maximum operating temperature

155℃max. Can be used up to 155℃ max.
* There are icons of plural temperature.

SMD Type

SMD 2 terminal type SMD 2 terminal type
SMD Metal terminal type SMD Metal terminal type
The metal terminals are connected to the external electrodes of a 2 terminal capacitor.
Stress is relieved and the vibration of the capacitor is absorbed by the elastic action of the metal terminals.
SMD Multi terminal type SMD Multi terminal type
There are 8 and 10 terminal types. This capacitor achieves an even lower inductance.
SMD LW reversed type SMD LW reversed type
The electrodes of this 2 terminal capacitor are configured in the longitudinal direction (LT side) of the chip, unlike the electrode positions (WT side) of a common 2 terminal capacitor.
SMD Top & bottom electrode typ SMD Top & bottom electrode type
This capacitor is configured with top/bottom electrodes. Gold is used as the electrode material, and die bonded/wire bonding mounting are possible.
SMD on substrates SMD on substrates
2 terminal capacitors are mounted on the interposer substrates.
Having no direct contact with solder and substrates reduces noise.
3-Terminal  Capacitors

SMD 3-Terminal  Capacitors

Resin Molding SMD Type Resin Molding SMD Type
IEC60384-14 X1/Y1 Class Certified Product.

Benefits

Product of 10 to 40kV rated voltage Product of 10 to 40kV rated voltage
HIQ Low dissipation for high frequency
By devising ceramic materials and electrode materials, low dissipation is achieved in frequency bands of VHF, UHF and microwave or beyond.
LowESL Low inductance
This capacitor is designed so that the parasitic inductance component (ESL) that the capacitor has on the high frequency side becomes lower.
Lowacousticnoise Product suitable for acoustic noise reduction and low distortion
This product suppresses acoustic noise, which occurs when a ceramic capacitor is used, by devising the materials and configuration.
Deflectingcrack Product resistant to deflection cracking
This capacitor is designed to prevent failures as much as possible by short mode caused by cracking when there is board deflection.
Solderingcrack Product with solder cracking suppression
“This capacitor is configured with metal terminals and leads connected to the chip. The metal terminals and leads relieve the stress from expansion and contraction of the solder, to suppress solder cracking.”
No DC bias Characteristics No DC bias characteristics
Polymer capacitor is no capacitance change with DC bias due to aluminum oxidized film for dielectric.
Anti-ion migration. By making full use of the water repellence of the capacitor surfaces, this product minimizes Ion migration from the external electrodes (Terminations) that results from condensation.
Product suitable for noise suppression Low-inductance product suitable for noise suppression.
This product has extremely low ESL and is suitable for suppression of noise, including high frequencies.
Contributes to noise suppression as an EMI filter

Mounting method

Reflow Product for reflow soldering
Flow Product for flow soldering
Limited to Conductive Glue Mounting Limited to Conductive Glue Mounting
Since silver palladium is used for the external electrodes,the capacitor can be mounted by conductive adhesive.
Bonding Product for bonding
Since gold is used for the external electrodes, the capacitor can be mounted by die bonding/wire bonding.
Welding Product for welding
Capacitor configured with lead electrodes and can be mounted by welding. Please contact us about the lead wire material.

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140
Please specify an arbitrary number within the above range.

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000
Please specify an arbitrary number within the above range.

Structure

Wound(Ferrite) Wound structure inductor which has ferrite material core.
→Detailed explanation
Wound(Metal) Wound structure inductor.
The use of magnetic iron powder ensure capability for large current.
→Detailed explanation
Wound(Non mag) Wound structure inductor.
Using non-magnetic core like alumina material, shows high performance in high frequency range.
→Detailed explanation
Film Inductor of the film structure.
→Detailed explanation
Multilayer Inductor of the multilayer structure.
→Detailed explanation
2in1 Less space by "2 coils in 1unit" structure inductor.

Production Status

underdevelopment Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
productstatus Product is in mass production.
NRND Not recommended for new design.
To be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued Production of this product has stopped.

Recommends Status

recommend Murata particularly recommends this product for reasons of size and performance. Please contact Murata regarding pricing and delivery.

Product features

General For applications that do not require the particular reliability such as the general equipment
Infor-tainment The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Power-train The product for high reliability applications like powertrain and safety, in addition to infortainment applications.
AEC-Q100 AEC-Q100 compliant product
AEC-Q200 AEC-Q200 compliant product (* Deviation may be submitted. Please contact us for details.)
155℃max Can be used up to 155oC Max.
* There are icons of plural temperature.
rohs RoHS Directive compliant product

This product contain no restricted substances specified by RoHS Directive with more than maximum concentration value by weight in homogeneous material, except for cases falling under RoHS exemptions.
 
Restricted substances Maximum concentration value
Lead 0.1%
Mercury 0.1%
Cadmium 0.01%
Hexavalent chromium 0.1%
Polybrominated biphenyls (PBB) 0.1%
Polybrominated diphenyl ethers (PBDE) 0.1%
Bis (2-ethylhexyl) phthalate (DEHP) 0.1%
Butyl benzyl phthalate (BBP) 0.1%
Dibutyl phthalate (DBP) 0.1%
Diisobutyl phthalate (DIBP) 0.1%

reach REACH Regulation  compliant product:
The Product complies to provisions of  REGULATION (EC) No 1907/2006 (Reach).

Restriction of the substances contained in the article under Reach:
REACH regulation impose restrictions of product applications and substance ban on the basis of Article 67.1.
The inclusion of a Substance of Very High Concern (SVHC) in the Candidate List creates the duty to communicate information on substances in articles to allow safe use of the article, which is applicable to suppliers in Europe (Reach Article 33). It does not impose any restrictions on the use of the products, nor is it a substance ban. Please check "Murata products containing SVHC and Information on safe use" .
Wound(Ferrite) Wound structure inductor which has ferrite material core.
→Detailed explanation
Wound(Metal) Wound structure inductor.
The use of magnetic iron powder ensure capability for large current.
→Detailed explanation
Wound(Non mag) Wound structure inductor.
Using non-magnetic core like alumina material, shows high performance in high frequency range.
→Detailed explanation
Film Inductor of the film structure.
→Detailed explanation
Multilayer Inductor of the multilayer structure.
→Detailed explanation
2in1 Less space by "2 coils in 1unit" structure inductor.
Low Rdc Low DC resistance type
Bias Bias current characteristics improved
Hi Q type High Q type
Tight Tight inductance tolerance available
Reflow OK Reflow soldering applicable
Flow OK Flow soldering applicable

Product features

General For applications that do not require the particular reliability such as the general equipment
Infotainment Infotainment for Automotive
The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Powertrain Powertrain/Safety for Automotive
Product used for applications(running, turning, stopping and safety devices)which particularly concern human life, such as in devices for automobiles. Where Murata recommends Automotive Grade components
Medical Device Medical-grade products for Implanted Medical Devices
These products are intended for use in implanted medical devices such as cardiac pacemakers, cochlear implants, insulin pumps and gastric electrostimulators .
They are suitable for use in non-critical circuits .*1

*1 Non-critical circuits
This term refers to circuits in implanted medical devices that are not directly linked to life support, i.e. circuits that will not directly endanger the life of the patient should the functionality of the device be reduced or halted by failure of the circuit.

150℃max. Can be used up to 150℃ max.
* There are icons of plural temperature.
rohs RoHS Directive compliant product

This product contain no restricted substances specified by RoHS Directive with more than maximum concentration value by weight in homogeneous material, except for cases falling under RoHS exemptions.
 
Restricted substances Maximum concentration value
Lead 0.1%
Mercury 0.1%
Cadmium 0.01%
Hexavalent chromium 0.1%
Polybrominated biphenyls (PBB) 0.1%
Polybrominated diphenyl ethers (PBDE) 0.1%
Bis (2-ethylhexyl) phthalate (DEHP) 0.1%
Butyl benzyl phthalate (BBP) 0.1%
Dibutyl phthalate (DBP) 0.1%
Diisobutyl phthalate (DIBP) 0.1%

reach REACH Regulation  compliant product:
The Product complies to provisions of  REGULATION (EC) No 1907/2006 (Reach).

Restriction of the substances contained in the article under Reach:
REACH regulation impose restrictions of product applications and substance ban on the basis of Article 67.1.
The inclusion of a Substance of Very High Concern (SVHC) in the Candidate List creates the duty to communicate information on substances in articles to allow safe use of the article, which is applicable to suppliers in Europe (Reach Article 33). It does not impose any restrictions on the use of the products, nor is it a substance ban. Please check "Murata products containing SVHC and Information on safe use" .
AEC-Q200 AEC-Q200 compliant product
Safety Standard Products that acquired safety standard certification IEC60384-14.
Safety Standard Certification
AEC-Q100 AEC-Q100 compliant product
Japanese Safety Law Products that are based on the electrical appliance and material safety law of Japan.
HIQ Low dissipation for high frequency
By devising ceramic materials and electrode materials, low dissipation is achieved in frequency bands of VHF, UHF and microwave or beyond.
LowESL Low inductance
This capacitor is designed so that the parasitic inductance component (ESL) that the capacitor has on the high frequency side becomes lower.
Lowacousticnoise Product suitable for acoustic noise reduction and low distortion
This product suppresses acoustic noise, which occurs when a ceramic capacitor is used, by devising the materials and configuration.
Failsafe Fail safe product
This capacitor is designed to prevent failures as much as possible by short mode.
Deflectingcrack Product resistant to deflection cracking
This capacitor is designed to prevent failures as much as possible by short mode caused by cracking when there is board deflection.
Solderingcrack Product with solder cracking suppression
“This capacitor is configured with metal terminals and leads connected to the chip. The metal terminals and leads relieve the stress from expansion and contraction of the solder, to suppress solder cracking.”
No DC bias Characteristics No DC bias characteristics
Polymer capacitor is no capacitance change with DC bias due to aluminum oxidized film for dielectric.
Anti-ion migration. By making full use of the water repellence of the capacitor surfaces, this product minimizes Ion migration from the external electrodes (Terminations) that results from condensation.
Product suitable for noise suppression Low-inductance product suitable for noise suppression.
This product has extremely low ESL and is suitable for suppression of noise, including high frequencies.
Contributes to noise suppression as an EMI filter
Reflow Product for reflow soldering
Flow Product for flow soldering
Limited to Conductive Glue Mounting Limited to Conductive Glue Mounting
Since silver palladium is used for the external electrodes,the capacitor can be mounted by conductive adhesive.
Bonding Product for bonding
Since gold is used for the external electrodes, the capacitor can be mounted by die bonding/wire bonding.
Welding Product for welding
Capacitor configured with lead electrodes and can be mounted by welding. Please contact us about the lead wire material.

Product Status

underdevelopment Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
productstatus Product is in mass production.
NRND Not recommended for new design.
To be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued Production of this product has stopped.
recommend Murata particularly recommends this product for reasons of size and performance. Please contact Murata regarding pricing and delivery.
new This is a new product. Please contact Murata regarding pricing and delivery.

Maximum operating temperature

150℃max. Can be used up to 150℃ max.
* There are icons of plural temperature.

Application

General For applications that do not require the particular reliability such as the general equipment
Infotainment The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Powertrain The product for high reliability applications like powertrain and safety, in addition to infortainment applications.
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
  • Technical Article site

  • Murata Open Innovation

  • Contact Information

  • FAQs

  • Library

  • Reference Design

  • Health and Safety Compliance

  • Stock Check

  • Avoiding Counterfeit Products

About Murata
  • Company

  • About Murata Americas
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
  • Privacy
  • Site Help
  • Sitemap
  • Copyright © Murata Manufacturing Co., Ltd. All Rights Reserved.