Ceramic Capacitors FAQQWhat is the difference between the B1 and R1 , R6 , R7 temperature characteristics?

A
As shown in the table, the following differences exist between characteristics B1 and R1 , R6 , R7.

  1. Applied standards
  2. Reference temperature
  3. Temperature range
  4. Rate of capacitance change
  5. Operating temperature range

Temperature characteristics B1 R1
R6
R7
Public STD Code -  (B)
-  (R)
X5R
X7R
Applied standards JIS (Old) JIS (Old)  EIA EIA
Temperature
characteristics
Reference
temperature
20°C 20°C  25°C  25°C
Temperature
range
-25 to 85°C -55 to 125°C
-55 to 85°C
-55 to 125°C
Capacitance
change
±10% ±15%
±15%
±15%
Operating temperature range -25 to 85°C -55 to 125°C
-55 to 85°C
-55 to 125°C

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.