Ceramic Capacitors FAQ

Configurations/Material

What is the material of lead type products ?

Lead wires consist of CP wires or Cu wires. The construction of each type is shown in the figure below.
The material of the lead wires differs depending upon the product, please contact us for details.

86_01en.png


※The molten tin plating contains 1% to 3% copper.


Contact us