Silicon Capacitors FAQ

Characteristics

Do silicon capacitors possess DC bias characteristics and temperature characteristics similar to MLCCs?

The following graphs show comparison of the temperature characteristics and DC bias characteristics between silicon capacitors, C0G and X7R MLCCs.
Since a silicon capacitor uses a paraelectric material, the changes in capacitance with respect to DC bias and temperature are extremely low.