LoRa Module FAQ

Hardware

In Tx, Rx, and STOP mode, how much power is consumed for each?

Transmit Mode : Current 128mA @ 20dBm setting;
Receive Mode : Current 21.5mA @ 125kHz BW;
Stop Mode : Current 1.65uA

Return to LoRa Module Page

Back to LoRa FAQ List