Medium Voltage Capacitors - What can be done in SimSurfing

The following introduces what can be done in SimSurfing for medium voltage capacitors. (A rated voltage of 250V or more is considered to be medium voltage.)

Finding the medium voltage capacitors you are searching for

As shown below, medium voltage capacitors can be searched from various conditions.

  1. Tolerance to the applied voltage waveform
  2. Specifications: Capacitance, rated voltage, maximum operating temperature, and temperature characteristics
  3. Murata Part Numbers
SimSurfing screen of medium voltage capacitors