Medical Implantable Communication System (MICS) Band Module

Murata develops the smallest and most highly integrated solutions available on the market. It is intended for use in devices with data-intensive wireless capabilities that are used to diagnose, monitor, report, and provide warnings in support of human life. Typical applications include insulin, drug, and baclofen pumps, as well as arrythmia and bladder monitors.

What sets this apart from competitive products is Murata’s proprietary technique to concisely bundle several technological components and ICs into one miniatured package.

Series Lineup

Product Status Read more
Swipe left or right to change screens View in landscape mode.
Part Order Number Chipset Technology RF Conn/Antenna Dimen. Product Type Status
Type 1RM LBAA0PC1RMH298 TI CC1101 MICS Band Radio External 8.6 mm × 5.6 mm × 1.7 mm Module Recommended

製品開発に向けた組み込みテクノロジー