2016-09-26
Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata
Overview
In September, Murata Manufacturing Co., Ltd. started mass production of the DLW43MH series of common mode choke coils to support the vehicle’s BroadR-Reach®*1 (100 Mbps) Ethernet system. By introducing this new series to complement the series of products supporting CANBUS/FlexRay*2, Murata contributing to vehicle Ehernet system.
This product will be exhibited at from October 4 to 7, 2016.
Background
In the automotive market, the trend toward autonomous driving is gaining speed, and on-vehicle cameras are increasingly becoming a standard feature for viewing the area around vehicles. A high-speed differential interface (hereafter “I/F”) capable of sending large amounts of data is required for this. As a result, installation of BroadR-Reach® (100 Mbps), an on-vehicle version of Ethernet that has a proven track record in the consumer market, is being promoted.
Murata has achieved required characteristics such as mode conversion characteristics by controlling the balance of the electrostatic stray capacitance between wires, based on its expertise in winding technology gained in producing common mode choke coils for CANBUS/FlexRay, the control system I/F used in automobiles. In the future, Murata will be further downsizing products in this area to promptly meet customers’ needs.
Features
- L4.5 × W3.2 × T2.7 mm
- Achieves a common mode inductance of 200 μH (at 100 kHz)
- AEC-Q200*3 compliant
Applications
Noise countermeasures for the automotive market, in particular for the vehicle LAN BroadR-Reach®
Part number
DLW43MH201XK2
Characteristics
Electric characteristics
Product No. |
Common Mode
Inductance at
100 kHz
|
Rated Voltage |
Rated Current |
DC Resistance |
Insulation
Resistance
|
DLW43MH201XK2 |
200 uH
-25 %/+50 %
|
20V |
110mA |
4.5 Ωmax.
|
10 MΩmin.
|
External size
4.5 × 3.2 × 2.7 ±0.2 mm
Terminology
*1 BroadR-Reach®: An Ethernet standard for mounting in vehicles, defined by the OPEN Alliance. This car interface realizes a transmission speed of 100 Mbit/second via a single UTP (Unshielded Twist Pair) cable. BroadR-Reach® is a registered trademark of Broadcom Company.
*2 CANBUS/FlexRay: CAN stands for Controller Area Network, and FlexRay is a standard protocol for an vehicle communications bus system.
*3 AEC-Q200: AEC stands for Automotive Electronics Council.
무라타에 대해서
주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.