Murata’s Automotive Industry Focused Crystals are High Performance and Very Cost Effective

  • Timing Devices (Crystal Unit / Ceramic Resonator)

2015-02-04

Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata 

Murata announced the launch of the XRCGB-F-A series crystal units for automotive applications. The crystals are the first in the world to use an exclusive new, proprietary package technology that delivers consistent superior quality, mass production capabilities, and importantly for customers, a highly cost-effective product.
In recent years demand has grown in the automotive market for electronic control units (ECUs) that provide sophisticated control capabilities. As a consequence, this has resulted in a trend towards ECUs that operate at higher frequencies. In response to this organic demand from the market, Murata has developed and commercialized the XRCGB-F-A series crystal units that are compact, 2016-size (2.0 x 1.6mm), and highly precise while supporting high frequencies. The line up of crystals in the series support frequencies from 24 to 48MHz, and products supporting other frequencies will be added in the future.

Combining small size with high precision, the crystal units feature a frequency tolerance of plus or minus 30ppm and a frequency temperature stability of plus or minus 35ppm within the typical operating temperature range of automobiles (-40 to +125 degrees C). This makes them suitable for next-generation automotive LANs such as Ethernet or image processing ECUs. The crystals are also ideal for use in ADAS ECUs (camera, millimeter wave, laser, etc.), and gateway ECUs.  

Mass production of the crystals is scheduled to commence in January 2015 at Toyama Murata Manufacturing Co., Ltd.  Murata’s products comply with the AEC-Q200 reliability testing standards for automotive electronic components as well as with the RoHS/ELV directive.

Murata began mass production of crystal units jointly developed with Tokyo Denpa in 2009, and in 2013 commercialized the XRCHA-F-A series (2520-size) crystal units for automotive applications that cover a frequency range of 16 to 24MHz.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.