Refrigerator

Refrigerator
Even greater energy savings and environmental and health compatibility are required by home electrical appliances. Low-loss and long-life ceramic capacitors and high efficiency power supply module from Murata help reduce the power consumption of these products. For Smart Home Appliances, our Ionizer module delivers air purification technology. The Ozonizer module delivers unique features such as  deodorization and sterilization while also maintaining the freshness and nutrition features of food products. In addition to those unique products, Murata's offering for appliance applications also includes Sensors, Wireless communications modules, and peripheral microcomputer parts.

SubTitleIconNo01 Sensor

SubTitleIconNo02 Sterilizing/Deodorizing

SubTitleIconNo03 Ice Manufacture

SubTitleIconNo04 CPU

SubTitleIconNo05 Display Panel/Buzzer

SubTitleIconNo06 Connectivity

SubTitleIconNo07 Inverter/Motor Driver

SubTitleIconNo08 Power Supply

SubTitleIconNo09 Traceability

Murata Icon X General Purpose

Chip Multilayer Ceramic Capacitors for General Purpose

GRM Series
/ High Frequency Filter Circuit
/Coupling /Decoupling /For Step-up

Polymer Aluminum Electrolytic Capacitors

ECAS/ECNS Series

/ Smoothing /Transient Backup

Chip Inductors (Chip Coils)

LQW/LQP/LQG Series

/ Impedance Matching /Resonance

Chip Inductors (Chip Coils)

LQM/LQH/DFE Series

/ Voltage Conversion

Chip Ferrite Beads

BLM Series

/ Noise Suppression

See all

Feed Through Chip EMI Filters

NFE Series

/ Noise Suppression

Microwave Absorbers

EA Series

/ Noise Suppression

NOTE

  • Bluetooth is a trademark or registered trademark of Bluetooth Sig, Inc.
  • Wi-Fi is a trademark or registered trademark of Wi-Fi Alliance.
  • Help