Micro BatteriesStandard

A lineup of 10 models is offered from small size and thin models to high capacity models.

Micro Batteries Standard

Click here for details▼

Series Lineup

The following specific applications of the series lineup applies to consumer equipment and medical equipment GHTF Class A. (Application details)
Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.

Swipe left or right to change screens View in landscape mode.
Part Number Data
sheet
specifications
sheet
Status Nominal
Capacity
Diameter
(inch)
Diameter
(mm)
Height
(inch)
Height
(mm)
Mass
(oz)
Mass
(g)
Nominal
Voltage
Operating
Temperature
Range
IEC (JIS)
CR1216 Open PDF file Open PDF file NRND 30mAh 0.492inch 12.5mm 0.063inch 1.6mm 0.0236oz 0.67g 3.0V −30°C to 70°C CR1216
CR1220 Open PDF file Open PDF file NRND 40mAh 0.492inch 12.5mm 0.079inch 2mm 0.0272oz 0.77g 3.0V −30°C to 70°C CR1220
CR1616 Open PDF file Open PDF file NRND 60mAh 0.63inch 16mm 0.063inch 1.6mm 0.0388oz 1.1g 3.0V −30°C to 70°C CR1616
CR1620 Open PDF file Open PDF file NRND 80mAh 0.63inch 16mm 0.079inch 2mm 0.0459oz 1.3g 3.0V −30°C to 70°C CR1620
CR1632 Open PDF file Open PDF file NRND 140mAh 0.63inch 16mm 0.126inch 3.2mm 0.067oz 1.9g 3.0V −30°C to 70°C -
CR2016 Open PDF file Open PDF file In Production 90mAh 0.787inch 20mm 0.063inch 1.6mm 0.0635oz 1.8g 3.0V −30°C to 70°C CR2016
CR2025 Open PDF file Open PDF file In Production 160mAh 0.787inch 20mm 0.098inch 2.5mm 0.0917oz 2.6g 3.0V −30°C to 70°C CR2025
CR2032 Open PDF file Open PDF file In Production 220mAh 0.787inch 20mm 0.126inch 3.2mm 0.109oz 3.1g 3.0V −30°C to 70°C CR2032
CR2032-HE1 Open PDF file To be discontinued 220mAh 0.787inch 20mm 0.126inch 3.2mm 0.123oz 3.5g 3.0V −30°C to 70°C CR2032
CR2032-HE8 Open PDF file To be discontinued 220mAh 0.787inch 20mm 0.126inch 3.2mm 0.123oz 3.5g 3.0V −30°C to 70°C CR2032
CR2032-HO6 Open PDF file To be discontinued 220mAh 0.787inch 20mm 0.126inch 3.2mm 0.116oz 3.3g 3.0V −30°C to 70°C CR2032
CR2032-VE3 Open PDF file To be discontinued 220mAh 0.787inch 20mm 0.126inch 3.2mm 0.123oz 3.5g 3.0V −30°C to 70°C CR2032
CR2430 Open PDF file Open PDF file In Production 300mAh 0.965inch 24.5mm 0.118inch 3mm 0.155oz 4.4g 3.0V −30°C to 70°C CR2430
CR2430-HE1 Open PDF file To be discontinued 300mAh 0.965inch 24.5mm 0.118inch 3mm 0.166oz 4.7g 3.0V −30°C to 70°C CR2430
CR2430-HE2 Open PDF file To be discontinued 300mAh 0.965inch 24.5mm 0.118inch 3mm 0.166oz 4.7g 3.0V −30°C to 70°C CR2430
CR2430-HO1 Open PDF file To be discontinued 300mAh 0.965inch 24.5mm 0.118inch 3mm 0.162oz 4.6g 3.0V −30°C to 70°C CR2430
CR2430-VE1 Open PDF file To be discontinued 300mAh 0.965inch 24.5mm 0.118inch 3mm 0.166oz 4.7g 3.0V −30°C to 70°C CR2430
CR2450 Open PDF file Open PDF file In Production 610mAh 0.965inch 24.5mm 0.197inch 5mm 0.229oz 6.5g 3.0V −30°C to 70°C CR2450
CR2450-HE5 Open PDF file To be discontinued 610mAh 0.965inch 24.5mm 0.197inch 5mm 0.247oz 7g 3.0V −30°C to 70°C CR2450
CR2450-HE6 Open PDF file To be discontinued 610mAh 0.965inch 24.5mm 0.197inch 5mm 0.247oz 7g 3.0V −30°C to 70°C CR2450
CR2450-HO5 Open PDF file To be discontinued 610mAh 0.965inch 24.5mm 0.197inch 5mm 0.24oz 6.8g 3.0V −30°C to 70°C CR2450
CR2450-VE6 Open PDF file To be discontinued 610mAh 0.965inch 24.5mm 0.197inch 5mm 0.247oz 7g 3.0V −30°C to 70°C CR2450
  • *Nominal capacity indicates duration until discharge voltage drops down to 2.0V when discharged at nominal discharge current at 23 deg. C.
  • *Data is not guaranteed, and is provided for reference purposes only.

For special sizes or specifications not included in the above list, please consult a sales representative.

Matrix of Tab-Welded Lithium Manganese Dioxide Battery

Swipe left or right to change screens View in landscape mode
Mounting Direction H
V
M
Tab Spec Shape C E O E P
Width of Negative
Tab Tip (mm)
0.75 0.75 0.75 0.75 1.8 2.8 0.75 2.0 1.8
Width of Positive
Tab Tip (mm)
0.75 0.75×2 0.75×2 0.75×2 2.8 1.8 0.75×2 2.0 1.8
Pitch (mm) 20.5 17.8 20.5 35.6 20.5 19.4 N/A N/A N/A
Standard CR2032-TAB
To be discontinued
  CR2032-HE8
CR2032-HE1
  CR2032-HO6
  CR2032-VE3
   
CR2430-TAB
To be discontinued
  CR2430-HE1
CR2430-HE2
  CR2430-HO1
  CR2430-VE1
   
CR2450-TAB
To be discontinued
  CR2450-HE5
CR2450-HE6
  CR2450-HO5
  CR2450-VE6
   

For tab shapes or specifications not included in the above list, please consult a sales representative.

Applications

Specific Applications
  • Consumer equipment: Products that can be used in consumer equipment such as home appliances, audio/visual equipment, communication equipment, information equipment, office equipment, and household robotics, and whose functions are not directly related to the protection of human life and property.
  • Medical equipment (GHTF Class A): Products that can be used in medical equipment regulated by Class A of the international classification class GHTF/IMDRF, and whose functions do not directly relate to the protection of human life and property.
Non-specific Applications

Automotive equipment and medical equipment GHTF Class B, C, and D, and applications described in the "Precautions for use" on this website.

* Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.

Discharge Current vs. Duration (year)

Discharge Current vs. Duration (year)

Feature

  • Lightweight, High Voltage and High Energy Density
    The battery voltage is 3V, almost double that of normal alkaline or manganese batteries. This means that the number of batteries required for equipment can be halved for maximum space saving and weight reduction.
  • Excellent Discharge Characteristics
    Voltage characteristics remain stable even for a long period of discharge, greatly improving the reliability of equipment that uses the battery. Such equipment is also maintenance-free (battery replacement is seldom required).
  • Excellent Leakage Resistance
    The newly developed battery construction and electrolyte ensure maximum leakage resistance over a long span of time.
  • Excellent Long-Term Reliability
    Carefully selected active materials are used for the active material as well as for the electrolyte. These materials are sealed by Murata's innovative technology to minimize battery self-discharge. The annual self-discharge rate at room temperature and normal humidity is less than 1% of the nominal capacity.
  • UL Approved Parts
    Murata's Coin Manganese Dioxide Lithium Batteries are approved by UL. (UL1642 File No. MH12566)
  • RoHS directive・European Directives
    This product does not contain Mercury (Hg), Cadmium (Cd), nor Lead (Pb), and conforms to EC regulation values (Directive 2006/66/EC, 2013/56/EU).
    Battery pack are excluded from RoHS directive (DIRECTIVE 2011/65/EU OF THE EUROPEAN PARLIAMENT AND OF THE COUNCIL of 8 June 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment).