CeramicCapacitorGRT Series

  • Complied with RoHS
  • REACH
  • AEC-Q200
Read more

AEC-Q200 Compliant Chip Multilayer Ceramic Capacitors for Automotive Infotainment/Comfort Equipment & Industrial Equipment

AEC-Q200 compliant capacitor (Grade2 or Grade3) .

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

<Related Links>
You can find the recommended uses for each series in the “Applications” section of the FAQ below.

Features

1. This product has cleared AEC-Q200 compliant test conditions.

This series is designed for use in Car Multimedia, Car Interior, Car Comfort application and General Electronic equipment. It is not appropriate for use in applications critical to passenger safety and car driving function (e.g. ABS,AIRBAG, etc.) . Please use the GCM series is in critical applications.

Items Maximum operating temperature Test Method
AEC-Q200 compliant 「GRT」 Series General Purpose 「GRM」 Series

Temperature Cycle

125°C product

Test temperature: −55~105°C. Temperature Cycle: 1,000 cycles
Test temperature: −55~125°C. Temperature Cycle: 5 cycles

Test temperature: Minimum operating temperature ~ Maximum operating temperature
Temperature cycle: 5 cycles

105°C product

Test temperature: −55~105°C. Temperature Cycle: 1,000 cycles

85°C product

Test temperature: −55~85°C. Temperature Cycle: 1,000 cycles

Humidity Loading

-

Test temperature: 85±2°C
Test humidity: 80~85%RH
Test time: 1,000 hours

Test temperature: 40±2°C
Test humidity: 90~95%RH
Test time: 500 hours

2. AEC-Q200 compliant (Grade2 or Grade3)

125°C product: Grade2.
105°C product: Grade2.
85°C product: Grade3.

3. Sn plating is applied to the external electrodes; excellent solderability.

Example of Structure

Specifications

Size(mm) 0.6x0.3mm - 3.2x2.5mm
Rated Voltage 2.5Vdc - 100Vdc
Capacitance 0.10pF - 100μF
Main applications Such as Information and Comfort equipment,car navigation,communication module and entertainment system

Lineup

  • You can see the search result of the item you click on the capacitance chart.