1. This product has a noise reduction effect.
Mounting the capacitor on an interposer board suppresses the transmission of vibration of the capacitor, which reduces the noise level.
2. Designs can be performed on the same land pattern as the general-purpose product (GRM Series).
Since an interposer board of a size close to a general-purpose product (GRM Series) is used, when noise occurs, the product can be replaced without changing the land pattern (reduction of noise level).
(* When a sufficient distance between components has not been secured (when components are mounted side-by-side) a revision of the land design may be required.)