Silicon CapacitorsCustomized Silicon Components

Type of silicon components

Baluns
Low pass filters & high pass filters
Combiners/splitters
CapacitorsSIP analog/digital converter

WLAN Band Pass Filter 2.4-2.5 GHz 1.06 x 0.92 mm

ISM coupler

High Frequency capacitor 80 GHz

GSM LB Balun
1.02 x 0.8 mm

GSM/DCS Duplexer
1.7 x 1.1 mm

GSM Low Pass Filter

Stub for impedance matching at 70 GHz

UWB Balun

UWB Balun

GSM Balun

Some products with PICS components Network as packaging platform

RF transceiver

Satellite front end module

SIP analog/digital converter

WEDGE transceiver for mobile phone application

Wireless thermal sensor

HB LED SIP

HB LED module

Some products with PICS silicon components inside

RFID SIP 1µF Silicon capacitor

Analog front end module

RFID module
Silicon components network 40
SMDs integrated in a
single Silicon die