High-frequency inductors are used in all kinds of electronic devices that perform wireless communication. Given the demand for miniaturization and greater performance, there is a need in matching circuit design for high Q characteristics.
Moreover, minute steps in constants are needed due to the necessity for fine-tuning of the L value to create the optimal design.
We have expanded inductance values in the LQW03AW_00 series from eight items to an impressive 30 items. We added narrower steps and increased the scope of inductance from 1.0 nH to 15.5 nH. This significant expansion of items and greater scope of inductance values will enable the configuration of even more optimal matching circuits and contribute to improved performance of electronic devices.
Smartphones, small mobile devices, etc.
LQW03AW_00 Series
See for the series lineup.
See for the spec sheet (including precautions, mounting information and packaging).
Production
주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.