Metal Alloy and other power inductors added to Murata lineup

Metal Alloy power inductors

2016-09-16

Overview

With the addition of TOKO, Inc. to the Murata Group, various TOKO brand power inductor products, including Metal Alloy types, have been added to the product search function of the Murata website.


Summary

We now offer a broad lineup of Metal Alloy inductors to support a variety of applications, from general power supply to automotive use. Use of Metal Alloy cores enhances DC superposition characteristics and makes it possible to support larger currents. Metal Alloy cores also help suppress problems such as core noise and provide superior characteristics such as temperature stability and reliability.

The addition of these and other products to the Murata power inductor product lineup allows us to offer a broad range, from compact size 0603(inch)/1608(mm) products to 12 mm square large-size products rated up to 50 Amp’s. 

* The part numbers have not been changed, so users of TOKO brand products can search using the original TOKO part numbers.

For our lineup of power supply inductors, including Metal Alloy types, click here
For the Metal Alloy DFEC series, click here
For large ferrite types, click here

In addition, we have also released website pages introducing Metal Alloy products.
See below for details.


무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.