Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape Lead
Length 12.9mm
Length Tolerance ±0.2mm
Width 6.6mm
Width Tolerance ±0.2mm
Thickness 9.1mm
Thickness Tolerance ±0.2mm
Common Mode Impedance (at 10MHz) 400Ω
Common Mode Impedance (at 10MHz) Tolerance (Typ.)
Rated Current 10A
Derating of Rated Current Yes (Over 85℃)
*For details, please check the derating diagram.
Rated Voltage 100Vdc
Withstanding Voltage 250Vdc
DC Resistance(max.) 4.1mΩ
DC Resistance 3.6mΩ±0.5mΩ
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 2.1g
Number of Circuit 1
Common Mode Inductance 6μH min.
Operating Temperature Range(Self-temperature rise is included) Yes
Brand Murata

Murata Icon X Features

Features
1. Meets large current up to 18A max. suitable for power lines.
2. Leaded type.
3. Large common mode impedance up to 400ohm [at 10MHz]
 enables good noise suppression effect.
4. Wide operating temperature range from -55℃ to 125℃.
  [PLT10HN401100P0 / PLT10HN101150P0 / PLT10HN450180P0]

Application
Common mode noise suppression for power supply lines.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100

Download a PDF file of this page