1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLF02RD471GNE#

BLF02RD471GNE#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLF02RD471GNEB BLF02RD471GNED

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 01005
Length 0.4mm
Length Tolerance ±0.02mm
Width 0.2mm
Width Tolerance ±0.02mm
Thickness 0.3mm
Thickness Tolerance ±0.02mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.125mg
Number of Circuit 1
Rated Current (at 85℃) 200mA
Rated Current (at 125℃) 130mA
DC Resistance(max.) 0.9Ω
Impedance (at Target Frequency) 470Ω±40% (at 2.4GHz)
Size Code (in mm) 0402

Murata Icon X Features

1.Frequency specified filters are designed to reduce noise
   greatly at specified frequency.
   which greatly reduces the possibility of resonance and
   leaves signal wave forms undistorted.
   BLF series is effective in circuits without stable
   ground lines because BLF series does not need a
   connection to ground.
2.The nickel barrier structure of the external
   electrodes provides excellent solder heat resistance.
3.BLF02RD series is designed to have high impedance at 2.4GHz.
   Suitable for immunity noise suppression for LTE band, WiFi band.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 15000

Download a PDF file of this page