1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersCFWLB455KB4Y-B0

CFWLB455KB4Y-B0

  • Production Start Date : 3/1/1986
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape Lead
Elements 6
Center Frequency 455.0kHz
Center Frequency Tolerance ±1.5kHz
Nominal Center Value No
6dB Bandwidth fn±15.0kHzmin.
Stop Bandwidth 30.0kHz
Area of Stop Bandwidth [within 50dB]
Stop Band Attenuation 40dB[within fn±100kHz]
Insertion Loss 6.0dB[at minimum loss point]
Ripple 1.0dB[within fn±10kHz]
GDT Deviation 30.0μs[within fn±10kHz]
Input/Output Impedance 1500Ω
Mass 1386mg

Murata Icon X Features

Ceramic filter CFWLB_Y series are miniature and high-performance filters. These filters, only 6.3mm high, are 67% the volume of conventional types. Well suited for miniaturizing communications equipment, especially for a cellular phone.

Features
1. Miniature, flat GDT characteristics
2. Suitable for a cellular phone
3. A variety of bandwidths are available.
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-B0 Bulk 150