1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GA342DR7GF102KW02#
Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose

GA342DR7GF102KW02#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GA342DR7GF102KW02L GA342DR7GF102KW02K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 4.5±0.3mm
Width 2.0±0.2mm
Thickness 2.0±0.2mm
Capacitance 1000pF ±10%
Distance between external terminals g 2.5mm min.
External terminal size e 0.25mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 250Vac(r.m.s.)
Size code in inch(mm) 1808 (4520M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X7R(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X Notices

Y2 Class Certified Products, IEC60950 Devices only

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 2000
K 330Embossed Tape 8000

Mass (typ.)

1 piece

90.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information