1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GRM022R60G105ME01#

GRM022R60G105ME01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GRM022R60G105ME01L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Mobile Electronics

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 0.4±0.05mm
Width 0.2±0.05mm
Thickness 0.2±0.05mm
Capacitance 1.0μF ±20%
Distance between external terminals g 0.13mm min.
External terminal size e 0.07 to 0.155mm
Operating Temperature Range -55℃ to 85℃
Rated Voltage 4Vdc
Size code in inch(mm) 01005 (0402M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X5R(EIA)
Temperature range of temperature characteristics -55℃ to 85℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Derating1。 Only for mobile devices。 Measure capacitance after heat treatment

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 40000

Mass (typ.)

1 piece

0.09mg

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information