1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)NFM18HC106D0G3#
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for Automotive

NFM18HC106D0G3#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFM18HC106D0G3L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.2mm
Width 0.8±0.2mm
Thickness 1.25±0.1mm
Capacitance 10μF ±20%
Distance between external terminals g 0.15mm min.
DC Resistance(max.) 20mΩ
External terminal size e 0.35±0.15mm
External terminal size i 0.4±0.15mm
External terminal size J 0.2±0.15mm
Operating Temperature Range -55℃ to 125℃
Rated Current 4A
Rated Voltage 4Vdc
Size code in inch(mm) 0603 (1608M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

12.2mg

Murata Icon X Characteristic Data

Download a PDF file of this page