Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

HDD

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
Primary Axis Inclined Angle 25°
Sensitivity(typ.) 0.35pC/G
Capacitance(typ.) 740pF
Insulation Resistance(min.) 100MΩ
Non-linearity(typ.) 1%
Shock Resistance 3000G (0.3ms duration)
Sensitivity Type Electric charge sensitivity type
Resonance Frequency 27kHz
Storage Temperature Range -40℃ to 85℃

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R 180mm Embossed Tape 3000