Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 125℃
Primary Axis Inclined Angle 45°
Sensitivity(typ.) 0.77mV/G
Capacitance(typ.) 195pF
Insulation Resistance(min.) 10000MΩ
Non-linearity(typ.) 1%
Shock Resistance 3000G (0.3ms duration)
Sensitivity Type Electric voltage sensitivity type
Resonance Frequency 37kHz
Storage Temperature Range -40℃ to 125℃

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R 180mm Embossed Tape 3000