1. Product SearchSound Components (Buzzer)Piezoelectric Sounders / BuzzersPKM24SPH3805

PKM24SPH3805

  • Production Start Date : 1/1/1987
  • Last Time Buy Date : 10/31/2016
  • Date of Discontinuation : 12/31/2016

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Oscillation circuits Not built-in
Size φ24.0×11.0 mm
Frequency 3.8kHz
Sound Pressure Level 90dB (min.)
Measure Condition of Sound Pressure Level [12Vdc,10cm]
Oscillating Frequency 3.8kHz
Measure Condition of Oscillation Frequency [12Vdc]
Current Consumption(max.) 12mA
Measure Condition of Current Consumption [12Vdc]
Maximum input voltage 3Vdc to 20Vdc
Operating Temperature Range -20℃ to 70℃
Storage Temperature Range -30℃ to 80℃
Shape Lead
Lead Shape Pin type
Lead length Lead length:4.0mm
Drive Type Self Drive
EIAJ Part Number PS-RP3-C24-38
Mass 3712mg

Murata Icon X Features

Piezoelectric sounder self drive type requires only simple circuit and DC power supply. Since this type uses resonant system, it is also available for alarms which need large sound volume.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Bulk 360

Download a PDF file of this page