Appearance & Shape

Murata Icon X Specifications

Material High density polyethylene
Color Natural(White)
Operating Temperature Range -25℃ to 60℃
Storage Temperature Range -30℃ to 80℃

Murata Icon X Features

For LEAD TYPE and SMD TYPE

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Bulk(Bag) 100