Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 16V
Sensing Temperature 70℃
Measure Condition of Sensing Temperature TS℃
Resistance (25℃) 330Ω
Resistance Value Tolerance (at 25℃) max.
Resistance 1.5kΩ
Measure Condition of Resistance max.(TS-10℃)
Resistance Value(2) 2.2kΩ
Measure Condition of Resistance(2) min.(TS℃)
Operating Temperature Range -10℃ to 80℃
Shape Lead
Mass 0.62g
MSL N

Murata Icon X Features

1. PTFM_S Series is fixed easily because of a screw clamp type.
2. Compact and light design as well as excellent thermal response.
3. Contactless operation provides a prolonged service life, yet permits noiseless operation.
4. The operating point of "POSISTOR" is set on the steepest point along the resistance-temperature characteristic curve, thus performing the overheat protective operation securely.                             
5. PTFM_S Series is certified by UL/cUL/VDE. It is suitable for a powersupply, etc, required the safety standard.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
BS Bulk(Bag) 200