1. Product SearchResistorsTrimmer PotentiometersPV37W501C01B00

PV37W501C01B00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.25W
Shape Lead
Maximum Working Voltage 200Vdc
Adjustment Direction Top
Size 6mm
Auto Adjustment No
Number of Turns (Effective Rotation Angle) 12
Mechanical Rotation Angle -
Total Resistance Value 500Ω
Total Resistance Value Tolerance ±10%
Temperature Coefficient of Resistance ±150ppm/℃
Resistance Taper B (Linear)
Contact Resistance Variation Less than 3% of total resistance value or 3ohm, whichever is greater
Residual Resistance 2ohm max.
Torque 21.2mN・m max.
Measure Condition of RatedPower 85℃
Operating Temperature Range -55℃ to 125℃
Mass 0.34g

Murata Icon X Features

1. Smaller volume (about one-third) than 25-turn
    potentiometer
2. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
3. Available for ultrasonic cleaning after soldering.
4. Clutch mechanism prevents excessive wiper rotation.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 100

Murata Icon X Product Data