1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersSFSKA5M50CF00-R3

SFSKA5M50CF00-R3

  • Production Start Date : 9/1/2001
  • Last Time Buy Date : 9/30/2021
  • Date of Discontinuation : 3/31/2022

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape SMD
Elements 1
Center Frequency 5.500MHz
Nominal Center Value Yes
3dB Bandwidth fn±60kHzmin.
Stop Bandwidth 600kHz
Spurious Attenuation 25dB[within 0 to fn]
Insertion Loss 6.0dBmax.
Input/Output Impedance 600Ω
Mass 137mg

Murata Icon X Features

SMD ceramic filter SFSKA_CF is a small and thin SMD filter sealed with a metal cap. Recommended for LCD-TVs, and small and thin tuners.

Features
1. High attenuation outside bandwidth.
2. Small and thin package.
3. Reflow-solderable.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R3 330mm Embossed Tape 3000