Appearance & Shape

Murata Icon X Specifications

Shape SMD
Operating Temperature Range -25℃ to 85℃
Thickness 1.6mm
Thickness Tolerance ±0.1
Rated Voltage 100Vdc
Cmin.(max.) 5pF
Cmax. 20pF
Cmax. Tolerance +50/-0%
Adjustment Direction Top
TC N1200±500ppm/℃
Q 300min. at 1MHz, Cmax.
Withstanding Voltage 220Vdc
Insulation Resistance(min.) 10000MΩ
Torque 1.5 to 9.8mNm
Stator/Case Color Red
Mass 0.05g

Murata Icon X Features

1. Small size with external dimension of 3.2(W)x4.5(L)x1.6(H)mm.
2. Color coded stator permits easy identification of
    capacitance and reduces mounting errors.
3. Can be adjusted with conventional adjustment tools
    having a thickness of 0.5mm.
4. Designed for automatic placement in surface mount applications.
5. Heat resistant resin withstands reflow soldering temperatures.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 500