Appearance & Shape

Murata Icon X Specifications

Shape SMD
Operating Temperature Range -55℃ to 125℃
Thickness 2.6mm
Thickness Tolerance max.
Rated Voltage 250Vdc
Cmin.(max.) 0.4pF
Cmax. 1.5pF
Cmax. Tolerance +100/-0%
Adjustment Direction Top
TC NP0±150ppm/℃
Q 200min. at 500MHz, Cmax.
Withstanding Voltage 550Vdc
Insulation Resistance(min.) 10000MΩ
Torque 1.5 to 10.0mNm
Mass 0.15g

Murata Icon X Features

1. To meet high power application due to withstanding voltage 550Vdc.
2. Extremely high self-resonant frequency.
    (More than 3GHz at rated C max.)
3. Typical application: Impedance matching for Cellular
    Base Station.
4. High Q value in more than VHF, UHF and Microwave bands.
    (More than 200 in 500MHz, C max.)
5. Available for pick and place machine. Possible
    thinner design due to 2.6mm low profile.
6. Non-electrical contact construction
    (rotor as middle electrode) provides high reliability.
7. Compact size: 4.2(W)x5.2(L)x2.6max.(H)mm.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R00 180mm Embossed Tape 500